32.11.13 Pin State

Table 32-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PINSTATE
Offset: 0x38
Reset: 0x00000000
Property: -

Devices where the EIC is configured as Mix-Secure, read and write accesses are allowed only if the external interrupt x (EXTINTx) is set as Non-Secure in the NONSEC register (NONSEC.EXTINTx bit). Some restrictions apply for the Non-Secure accesses to an Enabled-Protected register as it will not be possible for the Non-Secure to configure it once this register is enabled by the Secure application. This will require some veneers to be implemented on Secure side.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PINSTATE15PINSTATE14PINSTATE13PINSTATE12PINSTATE11PINSTATE10PINSTATE9PINSTATE8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PINSTATE7PINSTATE6PINSTATE5PINSTATE4PINSTATE3PINSTATE2PINSTATE1PINSTATE0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – PINSTATE Pin State

These bits return the valid pin state of the debounced external interrupt pin, EIC_EXTINTx.