31.5.4 Debug Operation

When the CPU is halted in Debug mode, the RSTC continues normal operation.

If the DBGCTRL.LCKUPDIS bit is set, the CPU LOCKUP reset source is disabled in Debug mode. Refer to the DBGCTRL register for additional information.