Frame Client
The frame client mode is enabled by setting CTRLC.FMODE = CLIENT and CTRLC.FRMEN = 1. In both host (CTRLA.MODE = 0x03) and client (CTRLA.MODE = 0x02) operating modes, the FSYNC pin is an input. The serial clock is output at the SCK pin in host operating mode, and an input in client operating mode.
When the FSYNC pin is sampled high or low (CTRLC.FSPOL = 1/0), the data is transmitted on the subsequent transmit edge of the SPI clock. The user must make sure that the correct to-be-transmitted data is loaded into DATA buffer before the frame sync pulse is received at the FSYNC pin. If the FSYNC is detected and there is no data available in the buffer, the module will transmit zeroes until the end of the frame.
If the 0-bit extension is disabled (CTRLC.DATA32B = 0), one byte DATA will be sent, and a new FSYNC must be received before enabling a new transmission. The Transmit Complete interrupt flag is set when the internal shift register is empty. The Data Register Empty flag is set each time new data can be stored in the internal buffer.
If the 0-bit extension is enabled (CTRLC.DATA32B = 1), and the DATA Length Counter is disabled (LENTH.LENEN = 0), the behavior is similar to the previous mode, with the exception the DATA will be 0-bit format (word).
When the DATA Length Counter is enabled (LENTH.LENEN = 1), the length of the frame is controlled by the DATA Length field in LENGTH register (LENGTH.LEN). The Transmit Complete interrupt flag is set when LENGTH DATA are transferred, and when the internal shift register is empty. The Data Register Empty flag is set each time a new 0-bit data can be stored in the internal buffer. A new FSYNC must be received before a new transaction starts.
If the address matching is enabled, the first data after FSYNC detection will be compared with the ADDR register. If a match occurs, the client continues to receive data. If the match fails, the data is discarded and the client waits for a new FSYNC.
A DMA trigger is generated each time there is 0-bit internal place to store a new data. As a consequence, the DMA descriptor transfer counter must be 0-bit aligned.