1.1.5 Exception Processing

The PIC32A devices have a vectored exception scheme with support for up to eight sources of non-maskable traps and up to 502 interrupt sources. Each interrupt source can be assigned to one of seven priority levels.