3.2 EEPROM GUI
Once the required configuration is finalized, save the configuration into a .xml
file for later reload and processing. For programming the ATA8510 transceiver, export
the configuration in a .hex file for use with a Microchip programing
environment, like Microchip Studio 7. Various other formats, such as .h
or .hct, can be used to store initialization and configuration data
within a host controller in the final application. For more details about the use of the
EEPROM configuration GUI, refer to the ATA8510 Configuration Tool Guide.