3.1 Demo Software
Demo software provides an easy starting point to the user. The software operates with application boards from Microchip, which can be used for evaluation, verification of standard application scenarios and performance. As the ATA8510 transceiver is supported in different environments, the most important environments are described in detail in the following sections.