4.2.5.2 Literal-Value Operands
For PIC32M devices, literal operands consist of just the literal value.
For
example:
.align 2 # literal used with directive
addiu $sp,$sp,-8 # literal used with instructionFor PIC32C/SAM devices, literal operands for device instructions consists of the
# character followed by the literal value. In directives, the operand
consists of just the literal
value. .align 1 @ literal used with directive
sub sp,sp,#12 @ literal used with instructionIn all cases, the value can be entered with any of the formats described in Constants, provided that format is appropriate for the instruction or directive in which it is being used.