12.2 Errors
The linker errors listed below usually indicate an error in the linker script or command-line options passed to the linker. An error could also indicate a problem with one or more of the input object files or archives.
The linker errors listed below usually indicate an error in the linker script or command-line options passed to the linker. An error could also indicate a problem with one or more of the input object files or archives.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.