12.2.8 I
Illegal use of name section.
The section name is reserved. For instance, the special output-section name /DISCARD/ may be used to discard input sections. Any input sections which are assigned to an output section named /DISCARD/ are not included in the output file. You should not create your own output section named /DISCARD/.
Includes nested too deeply.
The maximum include depth is 10.
Invalid argument to option --section-start.
The argument to --section-start must be sectionname=org. org must be a single hexadecimal integer. There should be no white space between sectionname, the equals sign (=), and org.
Invalid assignment to location counter.
The assignment to the special dot symbol was invalid.
Invalid syntax in flags.
The section flags are invalid. The accepted flags are: a r w x l.