9.5.5.9.3 Output Section Region

A section can be assigned to a previously defined region of memory by using >region. See Memory Command.

Here is a simple example:
MEMORY { rom : ORIGIN = 0x1000, LENGTH = 0x1000 }
SECTIONS { ROM : { *(.text) } >rom }