4.3.2 Character Constants
There are two kinds of character constants. A character represents an integer value in a character set that may be used in numeric expressions. A string consists of a sequence of characters can contain potentially many bytes and their values may not be used in arithmetic expressions.