4.3.2.2 Strings
A string is a sequence of characters, not including carriage return or newline characters, enclosed within matching quotes. It may contain double quotes or null characters. To include special characters into a string, escape the characters with a backslash ‘\’ character, as described in Characters.