4.3.1.1 Integers
The size and format of integer numbers specified in assembler source is
the same as that specified by a long type in the MPLAB XC32 implementation
of the C language. Integer constants can be specified in one of several radices.
A binary integer is specified as either prefix 0b or 0B
followed by zero or more binary digits (0 or 1).
An octal integer is specified as the prefix 0 followed by
zero or more octal digits (0 - 7).
A decimal integer must start with a non-zero decimal digit
(1 - 9) followed by zero or more decimal digits
(0 - 9).
A hexadecimal integer is specified as either prefix 0x or
0X followed by one or more hexadecimal digits (0 -
9, a - f, or A -
F).
To denote a negative integer, use the prefix operator
-.