8.3.15 R: Generate Relocatable Output Option
The -r option or its aliases -i or
--relocatable generates a relocatable output.
This option generates an output file that has not had symbols resolved and
that can in turn serve as input to xc32-ld. This is often
called partial linking. If this option is not specified, an absolute file is produced.