39.4.6 Temperature Indicator Requirements

Table 39-12. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.CharacteristicMin.Max.UnitsConditions
TS01TACQMINMinimum ADC Acquisition Time Delay—25—μs
TS02MvVoltage SensitivityHigh Range—-3.684—mV/°CTSRNG = 1
Low Range—-3.456—mV/°CTSRNG = 0

* - These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.