39.4.11 Fixed Voltage Reference (FVR) Specifications

Table 39-17. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
FVR01VFVR11x Gain (1.024V)-4+4%VDD≥2.5V, -40°C to 85°C
FVR02VFVR22x Gain (2.048V)-4+4%VDD≥2.5V, -40°C to 85°C
FVR03VFVR44x Gain (4.096V)-5+5%VDD≥4.75V, -40°C to 85°C
FVR04TFVRSTFVR Start-up Time60μs