39.4.15 Configurable Logic Cell (CLC) Characteristics

Table 39-21. 

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C≤TA≤+125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CLC01*TCLCINCLC input time—7OS5ns(Note1)
CLC02*TCLCCLC module input to output propagation time—24—nsVDD = 1.8V
—12—nsVDD > 3.6V
CLC03*TCLCOUTCLC output timeRise Time—OS7——(Note1)
Fall Time—OS8——(Note1)
CLC04*FCLCMAXCLC maximum switching frequency—32FOSCMHz

* - These parameters are characterized but not tested.

† - Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. See the “I/O and CLKOUT Timing Specifications” section for OS5, OS7 and OS8 rise and fall times.
Figure 39-14. CLC Propagation Timing