39.4.3 PLL Specifications

Table 39-9. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
PLL01FPLLINPLL Input Frequency Range416MHz
PLL02FPLLOUTPLL Output Frequency Range1632MHz(Note 1)
PLL03FPLLSTPLL Lock Time from Start-up200μs
PLL04FPLLJITPLL Output Frequency Stability (Jitter)-0.250.25%

* - These parameters are characterized but not tested.

† - Data in “Typ” column is at 5.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. The output frequency of the PLL must meet the FOSC requirements listed in Parameter D002.