39.4.16 EUSART Synchronous Transmission Requirements

Table 39-22. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Max.UnitsConditions
US120TCKH2DTV

SYNC XMIT (Host and Client)

Clock high to data-out valid

—80ns3.0V≤VDD≤5.5V
—100ns1.8V≤VDD≤5.5V
US121TCKRF

Clock out rise time and fall time

(Host mode)

—45ns3.0V≤VDD≤5.5V
—50ns1.8V≤VDD≤5.5V
US122TDTRFData-out rise time and fall time—45ns3.0V≤VDD≤5.5V
—50ns1.8V≤VDD≤5.5V
Figure 39-15. EUSART Synchronous Transmission (Host/Client) Timing
Note: Refer to Figure 39-4 for load conditions.