2.12 Analog Audio Output Configuration
The user can configure the analog audio output of the IS2083 using the GUI tool. The analog audio output can be configured as Capless Speaker Output Configuration and Single End Output Configuration.
The user can configure the analog audio output of the IS2083 using the GUI tool. The analog audio output can be configured as Capless Speaker Output Configuration and Single End Output Configuration.