1.4.1 Clarke Transform
The first coordinate transform, called the Clarke Transform, moves a three-axis, two-dimensional coordinate system, referenced to the stator, onto a two-axis system, keeping the same reference (see the following figure, where ia, ib and ic are the individual phase currents).