Jump to main content
4.8.1 Pin Capacitance
Table 4-7. Pin Capacitance(1,2)Symbol | Typical | Maximum | Units | Conditions |
---|
CIN | 4 | 6 | pF | VIN =
0V |
COUT | 8 | 12 | pF | VOUT
= 0V |
Note:
- Typical values for nominal supply
voltage. This parameter is only sampled, and is not 100% tested.
- f = 1 MHz, TA = 25°C