17.10.3 IOCEF

PORTE Interrupt-on-Change Flag Register
Name: IOCEF
Offset: 0xEA8

Bit 76543210 
 IOCEF7IOCEF6IOCEF5IOCEF4IOCEF3IOCEF2IOCEF1IOCEF0 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCEFn Interrupt-on-Change Flag bits

ValueNameDescription
1 IOCEP[n] = 1 A positive edge was detected on the RE[n] pin
1 IOCEN[n] = 1 A negative edge was detected on the RE[n] pin
0 IOCEP[n] = x and IOCEN[n] = x No change was detected, or the user cleared the detected change