17.10.12 IOCGP

Note:
  1. If MCLRE = 1 or LVP = 1, RG5 port functionality is disabled and IOC on RG5 is not available.
Name: IOCGP
Offset: 0xEB7

Interrupt-on-Change Positive Edge Register

Bit 76543210 
   IOCGP5      
Access R/W 
Reset 1 

Bit 5 – IOCGP5  Interrupt-on-Change Positive Edge Enable bit(1)

ValueDescription
1 Interrupt-on-Change enabled on the IOCE pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge.
0 Interrupt-on-Change disabled for the associated pin
If MCLRE = 1 or LVP = 1, RG5 port functionality is disabled and IOC on RG5 is not available.