17.10.4 IOCGF
Note:
- If MCLRE =
1or LVP =1, RG5 port functionality is disabled and IOC on RG5 is not available.
| Name: | IOCGF |
| Offset: | 0xEB5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCGF5 | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 5 – IOCGF5 RG5 Interrupt-on-Change Flag bit
| Value | Name | Description |
|---|---|---|
1 |
IOCGP5 = 1 |
A positive edge was detected on the RG5 pin |
1 |
IOCGN5 = 1 |
A negative edge was detected on the RG5 pin |
0 |
IOCGP5 = x and IOCGN5 =
x |
No change was detected, or the user cleared the detected change |