17.10.10 IOCCP

Interrupt-on-Change Positive Edge Register
Name: IOCCP
Offset: 0xE9D

Bit 76543210 
 IOCCP7IOCCP6IOCCP5IOCCP4IOCCP3IOCCP2IOCCP1IOCCP0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCCPn Interrupt-on-Change Positive Edge Enable bits

ValueDescription
1 Interrupt-on-Change enabled on the IOCC pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge.
0 Interrupt-on-Change disabled for the associated pin