11111-10110 | Reserved | Reserved |
10101 | ZCDOUT | ZCDOUT |
10100 | C3OUT | C3OUT |
10011 | C2OUT | C2OUT |
10010 | C1OUT | C1OUT |
10001 | PWM7OUT | PWM7OUT |
10000 | PWM6OUT | PWM6OUT |
01111 | CCP5OUT | CCP5OUT |
01110 | CCP4OUT | CCP4OUT |
01101 | CCP3OUT | CCP3OUT |
01100 | CCP2OUT | CCP2OUT |
01011 | CCP1OUT | CCP1OUT |
01010 | SMT2 overflow | Reserved |
01001 | Reserved | SMT1 overflow |
01000 | TMR8 postscaled output | TMR8 postscaled output |
00111 | TMR6 postscaled output | TMR6 postscaled output |
00110 | TMR4 postscaled output | TMR4 postscaled output |
00101 | TMR2 postscaled output | TMR2 postscaled output |
00100 | TMR0 postscaled output | TMR0 postscaled output |
00011 | SOSC | SOSC |
00010 | MFINTOSC (31kHz) | MFINTOSC (31kHz) |
00001 | LFINTOSC (31kHz) | LFINTOSC (31kHz) |
00000 | Pin Selected by SMT1WINPSS | Pin Selected by SMT2WINPSS |