26.3.1 SMTxTMR

SMT Timer Register
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • SMTxTMRU: Accesses the upper byte TMR[23:16]
  • SMTxTMRH: Accesses the high byte TMR[15:8]
  • SMTxTMRL: Accesses the low byte TMR[7:0]
Name: SMTxTMR
Offset: 0xF0A,0xEF8

Bit 2322212019181716 
 TMR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TMR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TMR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – TMR[23:0] SMT timer value

The individual bytes in this multibyte register can be accessed with the following register names: SMTxTMRU: Accesses the upper byte TMR[23:16] SMTxTMRH: Accesses the high byte TMR[15:8] SMTxTMRL: Accesses the low byte TMR[7:0]