26.3.6 SMTxCON1

SMT Control Register 1

Name: SMTxCON1
Offset: 0xF17,0xF05

Bit 76543210 
 GOREPEAT  MODE[3:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 7 – GO  SMT GO Data Acquisition bit

ValueDescription
1 Incrementing, acquiring data is enabled
0 Incrementing, acquiring data is disabled

Bit 6 – REPEAT SMT Repeat Acquisition Enable bit

ValueDescription
1 Repeat Data Acquisition mode is enabled
0 Single Acquisition mode is enabled

Bits 3:0 – MODE[3:0] SMT Operation Mode Select bits

ValueDescription
1111 Reserved
1110 Reserved
1101 Reserved
1100 Reserved
1011 Reserved
1010 Windowed counter
1001 Gated counter
1000 Counter
0111 Capture
0110 Time of flight
0101 Gated windowed measurement
0100 Windowed measurement
0011 High and low time measurement
0010 Period and duty cycle acquisition
0001 Gated Timer
0000 Timer