21.6.4 CCPTMRS0
Name: | CCPTMRS0 |
Offset: | 0xFAD |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
C4TSEL[1:0] | C3TSEL[1:0] | C2TSEL[1:0] | C1TSEL[1:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 |
Bits 0:1, 2:3, 4:5, 6:7 – CnTSEL CCPn Timer Selection bits
Value | Description |
---|---|
11 | CCPn is based off Timer7 in Capture/Compare mode and Timer8 in PWM mode |
10 | CCPn is based off Timer5 in Capture/Compare mode and Timer6 in PWM mode |
01 | CCPn is based off Timer3 in Capture/Compare mode and Timer4 in PWM mode |
00 | CCPn is based off Timer1 in Capture/Compare mode and Timer2 in PWM mode |