21.6 Register Definitions: CCP Control
Long bit name prefixes for the CCP peripherals are shown in the following table. Refer to the “Long Bit Names” section for more information.
Peripheral | Bit Name Prefix |
---|---|
CCP1 | CCP1 |
CCP2 | CCP2 |
CCP3 | CCP3 |
CCP4 | CCP4 |
CCP5 | CCP5 |