The DAC has 32 voltage level ranges. The 32 levels are set with the
DAC1R bits.
The DAC output voltage can be determined by using the following
equation.
Equation 31-1. DAC Output Voltage
Note: See the DAC1CON0 register for the available VSOURCE+
and VSOURCE- selections.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.