27.9.7 SSPxCON3
Note:
- This bit has no effect in Client modes where Start and Stop condition detection is explicitly listed as enabled.
- For daisy-chained SPI operation;
allows the user to ignore all but the last received byte. SSPOV is still set when
a new byte is received and BF =
1
, but hardware continues to write the most recent byte to SSPxBUF.
Name: | SSPxCON3 |
Offset: | 0xF97,0xEDB |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ACKTIM | PCIE | SCIE | BOEN | SDAHT | SBCDE | AHEN | DHEN | ||
Access | R/HS/HC | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ACKTIM Acknowledge Time Status bit
Bit 6 – PCIE
Bit 5 – SCIE Start Condition Interrupt Enable bit
Bit 4 – BOEN
Value | Name | Description |
---|---|---|
1 |
SPI |
SSPxBUF is updated every time a new data byte is available, ignoring the BF bit |
0 |
SPI |
If a new byte is receive with BF set, then SSPOV is set and SSPxBUF is not updated |
1 |
I2C |
SSPxBUF is updated every time a new data byte is available, ignoring the SSPOV effect on updating the buffer |
0 |
I2C |
SSPxBUF is only updated when SSPOV is clear |
Bit 3 – SDAHT SDA Hold Time Selection bit
Value | Name | Description |
---|---|---|
x |
SPI | Not used in SPI mode |
1 |
I2C |
Minimum of 300 ns hold time on SDA after the falling edge of SCL |
0 |
I2C |
Minimum of 100 ns hold time on SDA after the falling edge of SCL |
Bit 2 – SBCDE Client Mode Bus Collision Detect Enable bit
Unused in Host mode.
Value | Name | Description |
---|---|---|
x |
SPI or I2C Host | Don’t care |
1 |
I2C Client | Collision detection is enabled |
0 |
I2C Client | Collision detection is not enabled |
Bit 1 – AHEN Address Hold Enable bit
Value | Name | Description |
---|---|---|
x |
SPI or I2C Host | Don’t care |
1 |
I2C Client | Address hold is enabled. As a result, CKP is cleared after the eighth falling SCL edge of an address byte reception. Software must set the CKP bit to resume operation. |
0 |
I2C Client | Address hold is not enabled |
Bit 0 – DHEN Data Hold Enable bit
Value | Name | Description |
---|---|---|
x |
SPI or I2C Host | Don’t care |
1 |
I2C Client | Data hold is enabled. As a result, CKP is cleared after the eighth falling SCL edge of a data byte reception. Software must set the CKP bit to resume operation. |
0 |
I2C Client | Data hold is not enabled |