33.15.5 CMxPCH
Name: | CMxPCH |
Offset: | 0xED3,0xECF,0xECB |
Comparator x Noninverting Channel Select Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PCH[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – PCH[2:0] Comparator Noninverting Input Channel Select bits
PCH | Positive Input Source |
---|---|
111 | VSS |
110 | FVR_Buffer |
101 | DAC Output |
100 | CxPCH not connected |
011 | CxPCH not connected |
010 | CxPCH not connected |
001 | CxIN1+ |
000 | CxIN0+ |