33.15.4 CMxNCH
Name: | CMxNCH |
Offset: | 0xED2,0xECE,0xECA |
Comparator x Inverting Channel Select Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NCH[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – NCH[2:0] Comparator Inverting Input Channel Select bits
NCH | Comparator 1 | Comparator 2 | Comparator 3 |
---|---|---|---|
111 | VSS | VSS | VSS |
110 | FVR_Buffer | FVR_Buffer | FVR_Buffer |
101 | CxNCH not connected | CxNCH not connected | CxNCH not connected |
100 | C1IN4- | C2IN4- | C3IN4- |
011 | Reserved | C2IN3- | Reserved |
010 | C1IN2- | C2IN2- | C3IN2- |
001 | C1IN1- | C2IN1- | C3IN1- |
000 | C1IN0- | Reserved | C3IN0- |