8.2.2 BOR Is OFF in Sleep
When the BOREN bits of Configuration Word 2 are programmed to
‘10
’, the BOR is on, except in Sleep. BOR
protection is not active during Sleep, but device wake-up will be delayed until the BOR can
determine that VDD is higher than the BOR threshold. The device wake-up will be
delayed until the BOR is ready.