27.4.7 Start Condition
The I2C specification defines a Start condition as a transition of SDA from a high to a low state while SCL line is high. A Start condition is always generated by the host and signifies the transition of the bus from an Idle to an Active state. Figure 27-12 shows wave forms for Start and Stop conditions.
A bus collision can occur on a Start condition if the module samples the SDA line low before asserting it low. This does not conform to the I2C Specification that states no bus collision can occur on a Start.