4.6.2 OSCCON2
Name: | OSCCON2 |
Offset: | 0xE44 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
COSC[2:0] | CDIV[3:0] | ||||||||
Access | R | R | R | R | R | R | R | ||
Reset | q | q | q | q | q | q | q |
Bits 6:4 – COSC[2:0] Current Oscillator Source Select bits (read-only)(1,2)
Indicates the current source oscillator and PLL combination, as shown in the following table.
COSC/NOSC | Clock Source |
---|---|
111 |
EXTOSC(3) |
110 |
HFINTOSC(4) |
101 |
LFINTOSC |
100 |
SOSC |
011 |
Reserved |
010 |
EXTOSC + 4x PLL(5) |
001 |
Reserved |
000 |
Reserved |
Bits 3:0 – CDIV[3:0] Current Divider Select bits (read-only)(1,2)
Indicates the current postscaler division ratio, as shown in the following table.
CDIV/NDIV | Clock Divider |
---|---|
1111-1010 |
Reserved |
1001 |
512 |
1000 |
256 |
0111 |
128 |
0110 |
64 |
0101 |
32 |
0100 |
16 |
0011 |
8 |
0010 |
4 |
0001 |
2 |
0000 |
1 |