4.6.6 OSCTUNE
Name: | OSCTUNE |
Offset: | 0xE48 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HFTUN[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 5:0 – HFTUN[5:0] HFINTOSC Frequency Tuning bits
Value | Description |
---|---|
01
1111 |
Maximum frequency |
00
0000 |
Center frequency. Oscillator module is running at the calibrated frequency (default value). |
10
0000 |
Minimum frequency |