8.3.1.1 LPBOR Module Output

The output of the LPBOR module is a signal indicating whether or not a Reset is to be asserted. This signal is OR’d together with the Reset signal of the BOR module to provide the generic BOR signal, which goes to the PCON0 register and to the power control block.