4.2.1.5 Secondary Oscillator
The secondary oscillator is a separate oscillator block that can be used as an alternate system clock source. The secondary oscillator is optimized for 32.768 kHz, and can be used with an external crystal oscillator connected to the SOSCI and SOSCO device pins, or an external clock source connected to the SOSCIN pin. The secondary oscillator can be selected during run-time using clock switching.
![](GUID-602122AD-8BF1-4FF4-90D1-DEEBE177133E-low.png)