5.6.2 CLKRCLK
Name: | CLKRCLK |
Offset: | 0xF35 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLK[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – CLK[2:0] CLKR Clock Selection bits
CLK | Clock Source |
---|---|
111 |
Reserved |
110 |
Reserved |
101 |
Reserved |
100 |
SOSC |
011 |
MFINTOSC (500 kHz) |
010 |
LFINTOSC (31 kHz) |
001 |
HFINTOSC |
000 |
FOSC |