13.12.10 SCANTRIG
Name: | SCANTRIG |
Offset: | 0xF50 |
Reset: | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TSEL[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – TSEL[3:0] Scanner Data Trigger Input Selection bits
TSEL | Trigger Source |
---|---|
1111 |
Reserved |
1110 |
Reserved |
1101 |
Reserved |
1100 |
SMT2OUT |
1011 |
SMT1OUT |
1010 |
TMR8_postscaled |
1001 |
TMR7_output |
1000 |
TMR6_postscaled |
0111 |
TMR5_output |
0110 |
TMR4_postscaled |
0101 |
TMR3_output |
0100 |
TMR2_postscaled |
0011 |
TMR1_output |
0010 |
TMR0_output |
0001 |
CLKREF_output |
0000 |
LFINTOSC |