13.12.9 SCANHADR

Scan High Address Register
Note:
  1. Registers SCANHADRU/H/L form a 22-bit value but are not guarded for atomic or asynchronous access; registers may only be read or written while SCANGO = 0.
  2. While SCANGO = 1, writing to this register is ignored.
Name: SCANHADR
Offset: 0xF4C
Reset: 0

Bit 2322212019181716 
   SCANHADRU[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 
Bit 15141312111098 
 SCANHADRH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 SCANHADRL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 21:16 – SCANHADRU[5:0] Scan End Address bits

Upper bits of the address at the end of the designated scan

Bits 15:8 – SCANHADRH[7:0] Scan End Address bits

High byte of the address at the end of the designated scan

Bits 7:0 – SCANHADRL[7:0] Scan End Address bits

Low byte of the address at the end of the designated scan

Registers SCANHADRU/H/L form a 22-bit value but are not guarded for atomic or asynchronous access; registers may only be read or written while SCANGO Scanner GO bit(2, 3) = 0. While SCANGO Scanner GO bit(2, 3) = 1, writing to this register is ignored.