6.5.1 VREGCON
Voltage Regulator Control Register(1)
Note:
- F devices only.
- See Electrical Specifications.
Name: | VREGCON |
Offset: | 0xE4A |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VREGPM | Reserved | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 1 |
Bit 1 – VREGPM Voltage Regulator Power Mode Selection bit
Value | Description |
---|---|
1 |
Low-Power Sleep mode enabled in Sleep.(2) Draws lowest current in Sleep, slower wake-up |
0 |
Normal Power mode enabled in Sleep.(2) Draws higher current in Sleep, faster wake-up |