17.4 PPS Lock
The PPS includes a mode in which all input and output selections can be locked to prevent inadvertent changes. PPS selections are locked by setting the PPSLOCKED bit of the PPSLOCK register. Setting and clearing this bit requires a special sequence as an extra precaution against inadvertent changes. Examples of setting and clearing the PPSLOCKED bit are shown in the following examples.
PPS Lock Sequence
; Disable interrupts: BCF INTCON,GIE ; Bank to PPSLOCK register BANKSEL PPSLOCK MOVLW 55h ; Required sequence, next 4 instructions MOVWF PPSLOCK MOVLW AAh MOVWF PPSLOCK ; Set PPSLOCKED bit to disable writes ; Only a BSF instruction will work BSF PPSLOCK,PPSLOCKED ; Enable Interrupts BSF INTCON,GIE
PPS Unlock Sequence
; Disable interrupts: BCF INTCON,GIE ; Bank to PPSLOCK register BANKSEL PPSLOCK MOVLW 55h ; Required sequence, next 4 instructions MOVWF PPSLOCK MOVLW AAh MOVWF PPSLOCK ; Clear PPSLOCKED bit to enable writes ; Only a BCF instruction will work BCF PPSLOCK,PPSLOCKED ; Enable Interrupts BSF INTCON,GIE