34.10.2 HLVDCON1
Name: | HLVDCON1 |
Offset: | 0xEC3 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SEL[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – SEL[3:0] High/Low-Voltage Detection Limit Selection bits
SEL | Detection Limit |
---|---|
1111 |
Reserved |
1110 |
4.63V |
1101 |
4.32V |
1100 |
4.12V |
1011 |
3.91V |
1010 |
3.71V |
1001 |
3.60V |
1000 |
3.40V |
0111 |
3.09V |
0110 |
2.88V |
0101 |
2.78V |
0100 |
2.57V |
0011 |
2.47V |
0010 |
2.26V |
0001 |
2.06V |
0000 |
1.85V |
Reset States: |
|