39.4.6 High/Low-Voltage Detect Characteristics

Table 39-12. 
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Min. Typ. Max. Units Conditions
HLVD01 VDET Voltage Detect 1.90 V HLVDSEL=b'0000'
2.10 V HLVDSEL=b'0001'
2.25 V HLVDSEL=b'0010'
2.50 V HLVDSEL=b'0011'
2.60 V HLVDSEL=b'0100'
2.75 V HLVDSEL=b'0101'
2.90 V HLVDSEL=b'0110'
3.15 V HLVDSEL=b'0111'
3.35 V HLVDSEL=b'1000'
3.60 V HLVDSEL=b'1001'
3.75 V HLVDSEL=b'1010'
4.00 V HLVDSEL=b'1011'
4.20 V HLVDSEL=b'1100'
4.35 V HLVDSEL=b'1101'
4.65 V HLVDSEL=b'1110'