11.1.4.3 Unexpected Termination of Write Operation
If a write is terminated by an unplanned event, such as loss of power or an unexpected Reset, the memory location just programmed must be verified and reprogrammed if needed. If the write operation is interrupted by a MCLR Reset or a WDT Time-out Reset during normal operation, the WRERR bit will be set which the user can check to decide whether a rewrite of the location(s) is needed.