3.1.3 Display Controller Configuration

The VESA standard defines the timing signals required for interfacing with displays such as monitors. The display controller generates synchronization signals based on the VESA standard for various display resolutions. It generates horizontal and vertical sync signals, horizontal and vertical active signals, as well as frame end and data enable signals. The timing parameters for standard resolutions are predefined in the IP, and the desired resolutions are selected from the configuration options.

The following figure shows the display controller configuration, with the resolution set to 1920x1080.
Figure 3-6. Display Controller Configuration
Important: For more information, see Display Controller IP User Guide.